??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Misumi
Description
MSPTFL - Temperature Sensors - Temperature Measuring Resistor - Lead Wire Dimension Configurable Type
Bill of material
MSPTFL1.6-50-F0.3-N
Part No.
Material of Sheath
316 Stainless Steel
Material of Sleeve
304 Stainless Steel
Heat Resistance of Sleeve (deg Celsius)
80
Material of Lead Wire
Vinyl
Heat Resistance of Lead Wire (deg Celsius)
60
D
mm
L Selection
mm
F Lead Wire Length 0.1m Increment
m
Terminal Selection
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей