??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
KVT Fastening
Description
MSO4 - Miniature-clinching threaded sockets open
Bill of material
KVT MSO4-M1.2-2
Part description
Material
Corrosion resistant stainless steel (AISI 400)
Thread
Length marking (+0.05/-0.08)
mm
Hole diameter in sheet +0.08 0
mm
max.
mm
nom.
mm
D4
Min. thickness
0.40 mm
Min. edge distance up to the hole centre
mm
预览
3D
尺寸标注
2D
下载CAD模型