??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNWL-HR - Heat-Resisting Switches With Stopper(Mini Type) - Loose Wire Cord
Bill of material
MSNWL-HR
Part No.
MSNWL-HR
Material of Main Body
416 Stainless Steel
Hardness of Main Body
45HRC
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
50HRC
Accessories
Hexagon Nut 2 pcs. (Thickness 3 Wrench Size 13), Toothed Washer 1 pc.
Cord
Cab Tire 2 Cores Dia.2/3m, Heat Resistance, Min. Bending Radius R7
Operating Temperature (deg Celsius)
~200
Stroke
0.3 mm
Operating Point
Stoke Center Vicinity (Repeatability 0.01 (Ambient Temperature)) mm
Contact Force
1 N
Allowable Static Load
3000 N
Impact Resistance Energy
0.2 J
Contact Point Structure
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models