??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNWF-SD - Switches with Stoppers - Mini Waterproof Screw Type - Flanged Screw Type - Loose Wire Cord - With LED
Bill of material
MSNWF-SD
Part No.
MSNWF-SD
Material of Main Body
416 Stainless Steel
Hardness of Main Body
45HRC
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
50HRC
Cord
Loose Wire 2 Cores Dia.0.6/0.5m, Oil Resistance
Stroke
0.3 mm
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
Contact Force
1 N
Allowable Static Load
3000 N
Impact Resistance Energy
0.2 J
Contact Mechanism
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models