??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNF-LD - Switches with Stoppers - Mini Drop-Proof Type - Flanged Screw Type - Cab Tire Cord - With LED
Bill of material
MSNF-LD
Part No.
MSNF-LD
Material of Main Body
416 Stainless Steel
Hardness of Main Body
45HRC
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
50HRC
Cord
Cab Tire 2 Cores Dia.3/2m, Oil Resistance Min. Bending Radius 7R
Stroke
0.5 mm
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
Contact Force
1 N
Allowable Static Load
3000 N
Impact Resistance Energy
0.2 J
Contact Mechanism
NO (Normally On) mm
Previews
3D
Dimension
2D
Download CAD models