??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNDT - Temperature Sensors with Terminal Box
Bill of material
MSNDT6-50
Part No.
MSNDT6-50
Material of Sheath
316 Stainless Steel
Material of Terminal Box
Aluminum
Operating Temperature of Sheath (deg Celsius)
800
Operating Temperature of Terminal Box (deg Celsius)
100
Nominal
6
L Selection
mm
D
6.4 mm
D1
71 mm
L1
77 mm
H
48.5 mm
G (PF)
1/2
l1
39 mm
l2
38 mm
Previews
3D
Dimension
2D
Download CAD models