??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MSNDL - Temperature Sensors - L
Bill of material
MSNDL1.6-100-20
Part No.
Material of Sheath
316 Stainless Steel
Material of Sleeve
304 Stainless Steel
Heat Resistance of Sleeve (deg Celsius)
100
Material of Lead Wire
Glass Wool Film
Heat Resistance of Lead Wire (deg Celsius)
150
D
mm
Overall Length of Sheath L Selection
mm
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
R
mm
a
mm
b
5 mm
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Previews
3D
Dimension
2D
Download CAD models