??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNDFC - Temperature Sensors - Lead Wire Protection Type
Bill of material
MSNDFC3.2-100
Part No.
MSNDFC3.2-100
Material of Sheath
316 Stainless Steel
Material of Sleeve
304 Stainless Steel
Material of Lead Wire
Glass Wool Coating
Material of Flexible Tube
Stainless Steel
Heat Resistance Temperature of Sleeve (deg Celsius)
80
Heat Resistance Temperature of Lead Wire (deg Celsius)
150
D
3.2 mm
L Selection
mm
a
4.8 mm
b
5 mm
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Previews
3D
Dimension
2D
Download CAD models