??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNCWD - Locating Switches - 2-Signal Type (Protective Construction IP65)
Bill of material
MSNCWD2
Part No.
MSNCWD2
Material of Contact
303 Stainless Steel
Material of Threaded Part
303 Stainless Steel
Cable
Cable 1m, 4-Core, Dia.3 Oil Resistance
Minimum Bending Radius of Cable
7 mm
Accessories
2 Hexagon Nuts
Stroke
2 mm
Operating Point
6 mm
Contact Force
0.5~1.5 N
Operating Point Selecting Range
0.5~4 mm
Mass
60 g
Previews
3D
Dimension
2D
Download CAD models