??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSNCF - Non Contact Point Positioning Switches Flat Type
Bill of material
MSNCF3
Part No.
MSNCF3
Material of Contact Part
303 Stainless Steel
Material of Case
Zinc Alloy
Cable
Cable 1m, 3-Core Dia.2.8, Oil Resistance Min. Bending Radius R7
Stroke
3 mm
Operating Point
0.5 from Tip (Repeatability 0.02) mm
Contact Force
0.5 N
Mass
17 g
Previews
3D
Dimension
2D
Download CAD models