??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
MSNCBD - Contact Switches-Non Contact Point Type - Bolt Type - With LED
Bill of material
MSNCBD1.2
Part No.
MSNCBD1.2
Material of Contact Part
303 Stainless Steel
Material of Thread
303 Stainless Steel
Cable
Cable 1m, 3-Core Dia.2.8, Oil Resistance Min Bending Radius R7
Accesories
Hexagon Nut 2 pcs. (M6 Thickness 2, Wrench Size 7)
Stroke
1.2 mm
MxP (Fine)
M6x0.5
Operating Point
0.5 from Tip (Repeatability 0.02) mm
Contact Force
0.3 N
L1
2.4 mm
L2
18.5 mm
d
1.4 mm
SR
1.0 mm
Mass
14 g
Previews
3D
Dimensión
2D
Descarga de modelos CAD