??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
MSNC - Contact Switches-Non Contact Point Type - Bolt Type
Bill of material
MSNC1.5
Part No.
Material of Contact Part
303 Stainless Steel
Material of Thread
303 Stainless Steel
Cable
Cable 1m, 3-Core Dia.2.8, Oil Resistance Min Bending Radius R7
Accesories
Hexagon Nut 2 pcs. (M8 Thickness 2.5, Wrench Size 10)
Stroke
mm
MxP (Fine)
M8x0.75
Operating Point
0.5 from Tip (Repeatability 0.02) mm
Contact Force
N
L1
mm
L2
mm
d
mm
SR
mm
Mass
g
Previews
3D
Dimensión
2D
Descarga de modelos CAD