??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSN-L - Switches with Stoppers - Mini Drop-Proof Type - Screw Type - Cab Tire Cord
Bill of material
MSN-L
Part No.
MSN-L
Material of Main Body
416 Stainless Steel
Hardness of Main Body
45HRC
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
50HRC
Accessories
Hexagon Nut 2 pcs. (Thickness 3 Wrench Size 13), Toothed Washer 1 pc.
Cord
Cab Tire 2 Cores Dia.3/2m, Oil Resistance Min. Bending Radius 7R
Stroke
0.5 mm
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
Contact Force
1 N
Allowable Static Load
3000 N
Impact Resistance Energy
0.2 J
Contact Mechanism
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models