??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSHT - Dowel Pins - h7 with Tapped Hole
Bill of material
MSHT5-10
Part Number
MSHT5-10
Material
440C Stainless Steel
Hardness
45~50HRC
D Selection
mm
D Tolerance
0/-0.012 mm
L Selection
mm
l1
1.5 mm
l2
0.3 mm
MxP
3x0.5
l
6 mm
Previews
3D
Dimension
2D
Download CAD models