??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MSHFW - Sheathed Heaters for Liquid Heating - Overheating-Prevention Type
Bill of material
MSHFW3
Part Number
Material of Element
316 Stainless Steel
Material of Flanged
JIS-SCS14
Material of Cap
Phenol Resin
Material of Power Supply Outlet
NBR
Accessories
Packing (Non Asbestos)
No.
W Electric Power
W
V Voltage
200 V
Electric Power Density
7.0 W/cm**2
L
mm
Previews
3D
Dimension
2D
Download CAD models