??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Misumi
Description
MSFRRR - Conditioning Equipment Set - Regulator with Filter + Lubricators
Bill of material
MSFRRR8A
Part No.
No.
Rc (PT)
Nominal Filtration Rating
5 microns
Operating Pressure Range
0.05~1.0 MPa
Set Pressure
0.05~0.85 MPa
Pressure Resistance
1.5 MPa
Oil Quantity
55 cm^3
Min. Dropping Flow Rate
l/min
Recommended Oil
Turbine Oil 1 Type (ISO VG32)
Ambient Temperature Range (degrees Celsius)
5~60
Permissible Fluid
Air
Mass
780 g
Accessories
Pressure Gauge 1 pc., Bracket 1 pc.
Previews
3D
Wymiar
2D
Pobierz modele CAD