??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSFR - Air Regulators with Filter
Bill of material
MSFR8A
Part No.
No.
RC (PT)
Inch
Nominal Filtration Rating
5 µ
Operating Pressure
0.05~1.0 {0.5~9.9} Mpa {kgf/cm2}
Set Pressure
0.05~0.85 {0.05~0.85} Mpa {kgf/cm2}
Withstand Pressure
1.5 {15} Mpa {kgf/cm2}
Ambient Temperature Range
5~60 °C
Fluid
Air
Mass
460 g
Accessories
1Pressure Gage, 1Bracket
Previews
3D
Dimension
2D
Download CAD models