??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MSFK, MSFJ, MSFP - Temperature Sensor - Sheath/Lead Wire Length Configurable Type
Bill of material
MSFK1.6-50-0.3-N
Part No.
Type Selection
Precision
JIS Class 2
Temperature Measurement Contact Point
Isolated Neutral Type
Lead Type
-
Temperature Measurement Range
Material of Sheath
316 Stainless Steel
Material of Protection Pipe
-
Material of Sleeve
304 Stainless Steel
Heat Resistant Temperature of Sleeve (deg Celsius)
80
Material of Lead Wire
Glass Wool Coating
Operating Temperature Range of Lead Wire (deg Celsius)
0~150
D
mm
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
F Lead Wire Length 0.1m Increment
m
Terminal Selection
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire
Previews
3D
Dimension
2D
Download CAD models