??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Misumi
Description
MSFB, MSFBR - Step Switch Valve
Bill of material
MSFB3
Part No.
Type Selection
Material
ADC12
Surface Treatment
Silver Coating
No.
Direction
Pipe Connection Caliber IN-OUT
Rc1/4
Pipe Connection Caliber EX
Rc1/8
Position Number
2
Effective Sectional Area
8 mm2
Operating Pressure Range
0~0.7 MPa
Pressure Resistance
1.5 MPa
Maximum Stepping Power
29 N
Operating Temp. Range
5~60 Degree Celsius
Permissible Fluid
Air
Mass
g
Previews
3D
Wymiar
2D
Pobierz modele CAD