??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IAI
Description
MSEL SCARA
Bill of material
MSEL-PGX3-3N1808WAI-NP-E-0-4
Order number
Model
Type
Number of connectable axes
SCARA type
SCARA: Encoder type
WAI : Battery-less absolute spec. Incremental specification
SCARA: Options
Additional axis: Motor type
Additional axis: Options
Standard I/O Type
Expansion I/O Type
I/O cable length
m
Power Supply Voltage
AC100~230 V
Controller Mounting Specification
Previews
3D
Dimension
2D
Download CAD models