??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IAI
Description
MSEL
Bill of material
MSEL-PG-1-20PWAI-NP-E-0-4
Order number
Model
Type
Number of connectable axes
1
1st axis: Motor type
1st axis: Encoder type
1st axis: Options
2nd axis: Motor type
2st axis: Encoder type
2nd axis: Options
3rd axis: Motor type
3rd axis: Encoder type
3rd axis: Options
4th axis: Motor type
4th axis: Encoder type
-
4rd axis: Options
Standard I/O Type
Expansion I/O Type
I/O cable length
m
Power Supply Voltage
AC100~230 V
Simple Absolute Unit
Controller Mounting Specification
Previews
3D
Dimension
2D
Download CAD models