??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MSDH - Hinge Dampers
Bill of material
MSDH5-L
Part No.
Material of Body Cases
Zinc Die Casting
Material of Hinge
304 Stainless Steel
Surface Treatment of Body Cases
Silver Coating
Largest Angle
120
Operating Temp. Range (degree Celsius)
-5~50
Mass
410 g
Max. Torque Used
N*m
Axis Rotating Direction Selection
Max. Reverse Torque
N*m
Previews
3D
Dimension
2D
Download CAD models