??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSCRL - Simplified Slide Rails - Stainless Steel, Compact Type
Bill of material
MSCRL2-80
Part Number
MSCRL2-80
No.
2
L Selection
mm
Mounting Hole Qty
4
Effective Stroke
49 mm
A
28 mm
B
18 mm
C
0 mm
D
0 mm
E
0 mm
F
56 mm
G
0 mm
H
32 mm
Previews
3D
2D
Download CAD models