??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SCHUNK
Description
MSC-PM60D - Magnetic chuck electropermanent
Bill of material
SCHUNK-0422043 MSC-PM60D 600 x 400
ID
Description
Further product information
To the product page
L
mm
B
mm
H
71 mm
Max. clamping force
75 N/cm²
Pole pitch
5 mm + 5 mm
Connection
4-PIN
Amount of channels
1
Mains voltage
400V/460V
Weight
kg
Customs tariff number
85059029
SCHUNKLAENGE
50.000
SCHUNKHOEHE
20.000
Previews
3D
2D
Download CAD models