??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
PMI
Description
MSC-M/LM - Standard type/Heavy load type
Bill of material
MSC9M1LLFZM+R32.1-6.05/6.05NM
Series
MSC
Size
mm
Carriage type
Number of carriages per rail
Dust protection option of carriage
Preload
Code of special carriage
Slider material
Slide surface treatment
Rail type
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
EE
mm
Rail hole pitch from start side
mm
Rail hole pitch to the end side
mm
Accuracy grade
Code of special rail
Track material
Track surface treatment
Number of rails per axis
Position of 1st carriage
mm
Enter value for POS1
Position of 1st carriage
mm
cm
inch
ft
Position of 2nd carriage
mm
Position of 3rd carriage
mm
Position of 4th carriage
mm
Dynamic load(C)
kN
Quiescent load
kN
Parallelism of slide C relative to slide A
mm
Parallelism of slide D relative to slide B
mm
Pairs of height H differ from each other
- mm
The pairs of widths W2 differ from each other
- mm
GN
Previews
3D
Boyut
2D
CAD modeli indir