??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
MSBMF, SMSBF - Stripper Bolts Male Screw Type, Length Specified Type
Bill of material
MSBMF5.5-L10-F4
Part Number
Material
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
+/- 0.05 mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
A
mm
B
mm
C
mm
E
mm
MxP
T
mm
L+F Maching Conditions
mm
Changes L Dimension Tolerance
Previews
3D
Dimension
2D
Download CAD models