??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
PMI
Description
MSA-S/LS - Square type
Bill of material
MSA30S1SSFC+R110-15/15N
Series
MSA
Size
mm
Carriage type
Number of carriages per rail
Dust protection option of carriage
Preload
Code of special carriage
Slide surface treatment
Rail type
Rail length
mm
Введите значение для RL
Rail length
mm
cm
inch
ft
EE
mm
Rail hole pitch from start side
mm
Rail hole pitch to the end side
mm
Accuracy grade
Code of special rail
Track surface treatment
Dust protection option of rail
Number of rails per axis
Lubricating device
Position of 1st carriage
mm
Введите значение для POS1
Position of 1st carriage
mm
cm
inch
ft
Position of 2nd carriage
mm
Position of 3rd carriage
mm
Position of 4th carriage
mm
Grease Nipple
Dynamic load(C)
kN
Quiescent load
kN
Parallelism of slide C relative to slide A
0.0090 mm
Parallelism of slide D relative to slide B
0.0090 mm
Pairs of height H differ from each other
- mm
The pairs of widths W2 differ from each other
- mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей