您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MS6ARS8S
Amphenol
Amphenol Sine
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenol/amphenol_sine/ecomate/ecomate_rm/ms6ars8s_xx.prj},{NB=MS6ARS8S},{PN=MS6ARS8S},{DSC=Socket Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm, Wire Range 16mm², 8AWG},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/MS6ARS8S-Socket-Contact-Machined-Crimp-Barrel-RADSOK%C2%AE-Technology-Size-36mm-Wire-Range-10-16mm%C2%B2-8AWG_p_548.html},{COLOR=0.793,0.793,0.793,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol
Description
MS6ARS8S-XX - Socket Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm, Wire Range 10-16mm², 8AWG
Bill of material
MS6ARS8S
Part No.
MS6ARS8S
MS6ARS8S
Description
Socket Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm, Wire Range 16mm², 8AWG
Socket Contact with RADSOK® Technology. Crimp Barrel, Size 3.6mm, Wire Range 16mm², 8AWG
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型