??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PROPLASTICA
Description
MS522-38 - Top lock
Bill of material
Top lock MS522-38
Length
38 mm
Distance
22 mm
Height
26 mm
Distance
14.8 mm
Height
30 mm
Distance
15.5 mm
Width
30 mm
Distance
16 mm
Diameter
8 mm
Diameter
11 mm
T
6.5 mm
Radius
9 mm
PDF Document
Info PDF
Previews
3D
Dimension
2D
Download CAD models