??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
MS4-END - blanking plate
Bill of material
538779 MS4-END
Part number
538779
Type
MS4-END
B1
43.6 mm
B2
6 mm
B4
21 mm
L1
42 mm
GTIN
4052568049881
Previews
3D
Dimension
2D
Download CAD models