??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
MS / V / S / M / L - Double Edge Flat Slides
Bill of material
MS12(5613)
Order number
MS12L56P1
Preview
Description
Double Edge Flat Slides
Slide Width
mm
Use With Bearings...
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Fixing Hole Style
Precision grade
Width
12.55 mm
Length
mm
Enter value for C
Length
mm
cm
inch
ft
C Dimension validation
Information
OK
Length
13.0 mm
D Dimension validation
Information
OK
Length
30 mm
Width
3.05 mm
Diameter
3.5 mm
K Screw Size
M3
Diameter
0.0 mm
Ø x Depth
- mm
M1 Part No.
-
Ø x Depth
- mm
Weight
0.23 kg
Product link
Website
Previews
3D
Dimension
2D
Download CAD models