??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
MS-PS - Adjustable pressure switches with SPDT contacts
Bill of material
MS10SCBNTR14
Model
MS
Pressure range
bar
Contact type
SC-Contatti in scambio
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
bar
Gold contacts for low current
Snubber for pressure picks
Degreased for oxygen
Tested for applications with gas
Maximum static pressure
300 bar
Maximum Voltage
250 V(ac)
Max resistive current
6 A
IP Protection
00
Minimum temperature
-25 °C
Maximum temperature
140 °C
Previews
3D
2D
Download CAD models