??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Leuze
Description
MS 348
Bill of material
50116471
Part no.
50116471
Designation
MS 348
Suitable for
BCL 348i, BPS 348i
Suitable for interface
PROFINET
Number of connections
4x
Design
Cubic
Dimension (W x H x L)
64 mm x 19 mm x 43.5 mm mm
Housing material
Metal, diecast aluminum
Net weight
70 g g
Housing color
Red
Type of display
LED
Number of LEDs
2x
Customs tariff number
84733080
Previews
3D
Размер
2D
Сваляне на CAD модели