??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MRHSK - Rubber Heaters - Square - Standard Selectable
Bill of material
MRHSK-100-50-V100-W30
Part No.
Type Selection
Square
Material of Main Body
Silicon Rubber
Material of Lead Wire
Nickel (Ni)
Material of Lead Wire Film
Silicon
Maximum Operating Temperature
150 °C
K Thermocouple Wire Film
Fluoro Resin (PFA)
A
mm
B
mm
V Voltage Selection
V
W Electric Power
W
F Lead Wire Length
1000 mm
K Thermocouple Wire Length
1000 mm
Electric Power Density
W/cm2
Double-Adhesive Tapes
C
23 mm
D
30 mm
Previews
3D
Dimension
2D
Download CAD models