??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MRHCS - Rubber Heaters - Round
Bill of material
MRHCS-60-V100-W10-F100
Part No.
MRHCS-60-V100-W10-F100
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
V Voltage Selection
V
W Electric Power 10W Increment
W
F Lead Wire 10mm Increment
mm
Enter value for F
F Lead Wire 10mm Increment
mm
cm
inch
ft
Electric Power Density
0.4 W/cm2
Double-Adhesive Tapes
C
25 mm
G
40 mm
Previews
3D
Dimension
2D
Download CAD models