카탈로그: cpc Europa
생성됨: 24.07.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
MR 12MN-ZUE1-V0-N-37L-5-7
cpc Europa
Linear Guide
Miniature Linear Guide MR-M Series
Miniature linear guide MR-M SUE/ZUE series
Powered by
CAD모델 선택
{cpc/linear_guide/miniature_mr_m_series/mr_m_sue_zue/mr_m_zue_asmtab.prj},{NB=MR 12MN-ZUE1-V0-N-37L-5-7-(18.5-0-0-0)},{PRA=3},{RT=},{LENGTH=MN},{SIZE=12},{ST=ZUE : End seal + Bottom Seal + Reinforcement Plate + Lubrication Storage},{STNB=ZUE},{BQ=1},{RM=},{PC=V0},{RL=37},{PA=},{P1=5},{AG=N},{POS1=18.5},{POS2=0},{POS3=0},{POS4=0},{H=13},{W2=7.5},{W1=12},{H1=7.5},{P=25},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{W=27},{L=37.0},{L1=22.0},{H2=11.2},{P1X=15.0},{P2X=20},{MXG2=M3x3.5},{NDM=3.000},{G2=3.5},{PHI=1.3},{S=3.2},{T=4.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=602},{VERS=58.000},{PPATH=../parts/mr_m_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
cpc Europa
Description
MR-M ZUE Series - Linear guide
Bill of material
MR 12MN-ZUE1-V0-N-37L-5-7
Model Code
MR 12MN
MR 12MN
Rail type
Standard
U : Screwed from bellow
Standard
U : Screwed from bellow
Size
12
12
Seal type
ZUE : End seal + Bottom Seal + Reinforcement Plate + Lubrication Storage
Block quantity
Rail Material
Standard
K: Carbon steel
Standard
K: Carbon steel
Preload class
V0
VS
V1
V0
VS
V1
Rail length
mm
값 입력 RL
Rail length
mm
cm
inch
ft
확인
Starting hole position
P1 not standard
P1 Standard
P1 not standard
P1 Standard
Starting hole pitch
mm
값 입력 P1
Starting hole pitch
mm
cm
inch
ft
확인
End hole pitch
7.000
7.000
mm
Accuracy grade
N
H
P
N
H
P
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
13
13
mm
W2
7.5
7.5
mm
W1
12
12
mm
H1
7.5
7.5
mm
P
25
25
mm
Dxdxg1
6x3.5x4.5
6x3.5x4.5
mm
W
27
27
mm
L
37.0
37.0
mm
L1
22.0
22.0
mm
h2
11.2
11.2
mm
P1X
15.0
15.0
mm
P2X
20
20
mm
Mxg2
M3x3.5
M3x3.5
mm
Ø
1.3
1.3
mm
S1
3.2
3.2
mm
T
4.3
4.3
mm
Rail Weight
602
602
g/m
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성