카탈로그: Rossi
생성됨: 25.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR IV 126 UO2A 71.8 90S 4 B5
Rossi
A series Worm gear reducers and gearmotors
Powered by
CAD모델 선택
{rossi/a04_riduttori_e_motoriduttori_a_vite/mr_iv_100_250_tab.prj},{NB=MRIV1261871.8100000HB-Standard motor90TB0S450/60ErP-B5},{GRANDEZZA=126},{AA=125},{A1=80},{A=225},{B=155},{C1=155},{D=60},{D1=32},{E1=58},{G0=221},{G1=148},{G2=15},{H=225},{H0=150},{H1=99.5},{K=18},{L=28},{M=215},{N=180},{P=250},{Q=4.0},{T=287},{U=194},{V0=50},{Z=106},{B3=3.8},{B6=11.6},{B8=8.8},{V5=6.3},{MOVE=0.600},{IDNR=},{F=M12x24},{AL1=0, 'No', 1, 'Albero lento normale lato opposto gola', 2 , 'Albero lento normale lato gola', 3, 'Albero lento normale bisporgente'},{ESECUZIONE=1},{MOTORTYPE=8},{I=71.8},{FC=1},{AL=0},{ALCM=0},{FB5=0},{RALC=0},{SFP=0},{A18=HB-Standard motor},{A19=90},{A20=TB0},{A21=S},{A22=4},{A32=50/60},{A23=ErP},{A24=-},{A25=B5},{A26=},{A27=},{A28=},{A29=},{A30=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
Rossi
Description
MR IV 100...250 - MR IV 100...250
Bill of material
MR IV 126 UO2A 71.8 90S 4 B5
Gear reducer size
126
126
mm
Gear reducer design
UO2A
UO2A
Motor size
90S B5
90L B5
100 B5
112M-MB B5
112MC B5
132S-M B5
132S-M B5R
132MA-MB-MC B5
90S B5
90L B5
100 B5
112M-MB B5
112MC B5
132S-M B5
132S-M B5R
132MA-MB-MC B5
Transmission ratio
71.800
100.000
125.000
154.000
193.000
243.000
71.800
100.000
125.000
154.000
193.000
243.000
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
Standard / solid low speed shaft
No
Standard low speed shaft on groove opp. side
Standard low speed shaft on groove side
Double extension low speed shaft
No
Standard low speed shaft on groove opp. side
Standard low speed shaft on groove side
Double extension low speed shaft
Design for hollow low speed shaft
No
No
B5 flange
No
B5 flange
B5 flange on opposite side
No
B5 flange
B5 flange on opposite side
Hollow low speed shaft washer / protection
No
Hollow low speed shaft washer
Hollow low speed shaft washer with locking rings or bush
Hollow low speed shaft protection
No
Hollow low speed shaft washer
Hollow low speed shaft washer with locking rings or bush
Hollow low speed shaft protection
Shaft-mounting arrangements
No
Reaction bolt using disc springs
Reaction bolt using disc springs and bracket
Rigid torque arm using bracket
Flexible torque arm using bracket
No
Reaction bolt using disc springs
Reaction bolt using disc springs and bracket
Rigid torque arm using bracket
Flexible torque arm using bracket
Motor type
HB-Standard motor
HBZ-Brake motor
HBV-Brake motor light duty
HBF-Brake motor heavy duty
No motor
HE
HEZ
HB-Standard motor
HBZ-Brake motor
HBV-Brake motor light duty
HBF-Brake motor heavy duty
No motor
HE
HEZ
Motor size
90
90
Terminal box position
TB0
TB1
TB2
TB3
TB0
TB1
TB2
TB3
Power
S
S
Poles
4
6
4
6
Frequency
50/60
60
50/60
60
Directive
ErP (Energy-related Products)
Non EU countries
ErP (Energy-related Products)
Non EU countries
Efficiency
-
IE3
-
IE3
Motor mounting position
B5
B5
Second shaft end
No
Yes
No
Yes
Cooling
Standard
V
CN
SV
Standard
V
CN
SV
Encoder
No
E1
E2
E3
E4
E5
No
E1
E2
E3
E4
E5
Drip proof cover
No
Yes
No
Yes
Relese lever
-
-
AA
125
125
mm
A1
80
80
mm
A
225
225
mm
B
155
155
mm
C1
155
155
mm
Ø H7
60
60
mm
Ø
32
32
mm
E1
58
58
mm
F
M12x24
M12x24
G
205
205
mm
G0
221
221
mm
G1
148
148
mm
G2
15
15
mm
h11
225
225
mm
h11
150
150
mm
h12
99.5
99.5
mm
Ø
18
18
mm
L
28
28
mm
Ø
215
215
mm
Ø h6
180
180
mm
Ø
250
250
mm
Q
4.0
4.0
mm
T
287
287
mm
U
194
194
mm
Ø
50
50
mm
Z
106
106
mm
Ø
200
200
mm
Ø
180
180
mm
Y
270
270
mm
Y1
696
696
mm
W
149
149
mm
W1
375
375
mm
Mass
98
98
kg
Oil quantity
3.80
3.80
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성