??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MR-65 - Monorail MR 65 (4S)
Bill of material
1xMR S 65-N-G0-KC-R1-522-36-36-CN 1xMR W-65-B-G0-V1-R1-CN-S99-LN
Typ
Size
65
Rail lenght max.
mm
Enter value for L3
Rail lenght max.
mm
cm
inch
ft
Combination
Carriage
Rail type
Rail type
Accuracy
Straightness
KC, Standard
Coating
Preload
Reference side
Lube connections
Lubrication
Spacing of fixing holes
75.000 mm
Position of first fixing hole
mm
Enter value for L5
Position of first fixing hole
mm
cm
inch
ft
Position of last fixing hole
36.000 mm
System height
90.000 mm
Carriage width
mm
Rail width
63.000 mm
Distance between locating surfaces
mm
Position of center front lube hole
13.000 mm
Position of lateral lube hole
13.000 mm
Position of lateral lube hole
mm
Position of top lube hole
mm
Carriage height
76.200 mm
Rail height
58.000 mm
Carriage length
mm
Exterior fixing hole spacing
mm
Interior fixing hole spacing
mm
Steel body lenght
mm
Lateral fixing hole spacing
mm
Reference face height
15.000 mm
static load capacity
N
dynamic load capacity
N
static cross moment capacity
Nm
static longitudinal moment capacity
Nm
dynamic cross moment capacity
Nm
dynamic longitudinal moment capacity
Nm
Weight
kg
Rail weight
22.800 kg/m
Previews
3D
Dimension
2D
Download CAD models