??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rossi
Description
MR 2I 32...41 - Gearmotors MR 2I 32...41
Bill of material
E_MR_2I_32_PC1A_63 B5_B3_5.06___HB_63_TB0_A_2_50/60_ErP_IE2_B5_____
Gear reducer size
mm
Gear reducer design
mm
Motor size
mm
Mounting position
Transmission ratio
Non-standard low speed shaft end
Square flange
mm
Motor type
Motor size
Terminal box position
Power
Poles
Frequency
Directive
Efficiency
Motor mounting position
Second shaft end
Cooling
Encoder
Drip proof cover
Relese lever
A
mm
B
mm
C
mm
D
mm
E
mm
F
9.5 mm
G
mm
h11
mm
K
9.5 mm
L
mm
M
mm
N
mm
P
mm
Q
mm
S
10 mm
T
mm
U
mm
V
mm
Z
mm
P1
140 mm
X
122
Y
185 mm
Y1
mm
W
101 mm
W1
mm
Mass
kg
Oil quantity
l
Previews
3D
Dimension
2D
Download CAD models