??
Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
SCHUNK
Description
MPZ - 3-Finger Centric Gripper - Gripper for small components
Bill of material
SCHUNK-0340511 MPZ 30-AS
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
EPLAN Data Portal
Stroke per finger
Accessory kit with centering sleeves
Stroke per jaw
mm
Closing/opening force
N
Min. spring force
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
bar
Nominal operating pressure
6 bar
Closing/opening time
s
Closing/opening time with spring
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
40
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.01 mm
Cleanroom class ISO 14644-1
5
Previews
3D
2D
Download CAD models