您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
MPX44024T39M
CPC – Colder Products
Specialty/Other
Specialty Couplings
SaniQuik Series
Powered by
CAD模型選擇
{colder/specialty_other/specialty_couplings/saniquik/mpx44024t39m_asmtab.prj},{NB=MPX44024T39M},{PN=MPX44024T39M},{TT=1 1/2\" Sanitary},{MC=Sanitary},{PPATH=mpx44024t39m_asmtpl.prj},{CCOLUMN=MPX44024T39M},{DCOLUMN= },{FCOLUMN=MPC, Sanitary},{GCOLUMN=25},{LCOLUMN=Medical-Grade, Bioprocessing},{SCOLUMN=Silicone, platinum-cured, USP Class VI, ADCF},{TCOLUMN= },{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=300°F},{YCOLUMN=149°C},{AECOLUMN=Gamma, autoclave},{AFCOLUMN= },{ANCOLUMN=Up to 60 psi, 4.1 bar},{AYCOLUMN= },{AZCOLUMN= },{BACOLUMN=Natural Polysulfone},{BBCOLUMN= },{BCCOLUMN= },{BDCOLUMN= },{BECOLUMN= },{MCOLUMN= },{NCOLUMN= },{NOTE= }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
MPX44024T39M - 1 1/2 Sanitary Non-Valved MPX Coupling Insert
Bill of material
MPX44024T39M
Part No.
MPX44024T39M
Termination Type
1 1/2" Sanitary
Product Number
MPX44024T39M
Product Name
CPC Series
MPC, Sanitary
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
RoHS
BACOLUMN
Natural Polysulfone
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Material Type
Material Finish
Note
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型