??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
MPX44012T39M - 3/4 Sanitary Non-Valved MPX Coupling Insert
Bill of material
MPX44012T39M
Part No.
MPX44012T39M
Termination Type
3/4" Sanitary
Product Number
MPX44012T39M
Product Name
3/4" Sanitary Non-Valved MPX Coupling Insert
CPC Series
MPC, Sanitary
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
 
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
 
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
 
RoHS
 
BACOLUMN
Natural Polysulfone
BBCOLUMN
 
BCCOLUMN
 
BDCOLUMN
 
BECOLUMN
 
Material Type
 
Material Finish
 
Note
 
Previews
3D
Dimension
2D
Download CAD models