??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MPUT - Compact Air Fittings -Tubes-
Bill of material
MPUT1.8-5-B
Part Number
Type
MPUT
O.D.
1.8 mm
Length
m
Tube Color
I.D.
1.2 mm
Min. Bending Radius
4 mm
O.D. Accuracy
±0.1 mm
Max. Operating Pressure
0.8 MPa
Mass
0.0017 g
Previews
3D
Dimension
2D
Download CAD models