??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
MPS - Modular adjustable pressure switch
Bill of material
MPS2BNT18KF
Model
MPS
Pressure range
bar
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
bar
Connector type
Degreased for oxygen
Tested for applications with gas
Maximum static pressure
300 bar
Maximum Voltage
250 V(ac)
Max resistive current
7 A
IP Protection
00
Minimum temperature
-25 °C
Maximum temperature
140 °C
Previews
3D
2D
Download CAD models