??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MPP-PFT-ix/ix-10p-F-P-B-cod
Bill of material
HARTING 09512210002
Product number of the Manufacturer
09512210002
Preview
Short Description
Connectors, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Bulkhead mounted housing, PushPull, Material: Polybutylene terephthalate (PBT)
Long Description
Connectors, Rated current: ‌1.5 A, Contacts: 10, Copper alloy, Bulkhead mounted housing, PushPull, Material: Polybutylene terephthalate (PBT), Degree of protection: IP65 / IP67
Manufacturer Type Description
MPP-PFT-ix/ix-10p-F-P-B-cod
Alternative product number
09 51 221 0002
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Push pull
Degree of protection (IP), mounted
IP65 / IP67
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.500 A
Brand
HARTING Mini PushPull
Application standards
IEC 61076-3-124
Pole number
10
Manufacturer product description
MPP-PFT-ix/ix-10p-F-P-B-cod
certificate/approval
0
Combustibility class
V0
material of housing
Polybutylene terephthalate (PBT)
material of insulation
Liquid crystal polymer
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models