??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24
Bill of material
HARTING 09511210003
Product number of the Manufacturer
09511210003
Preview
Short Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 8, Copper alloy, PushPull, Material: Polybutylene terephthalate (PBT) / PA66
Long Description
Connectors, IDC termination, Rated current: ‌1.5 A, Contacts: 8, Copper alloy, PushPull, Material: Polybutylene terephthalate (PBT) / PA66, Degree of protection: IP65 / IP67
Manufacturer Type Description
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24
Alternative product number
09 51 121 0003
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.360 mm²
min. connectable conductor cross-section multiple wire
0.230 mm²
Degree of protection (IP), mounted
IP65 / IP67
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.500 A
Brand
HARTING Mini PushPull
Application standards
IEC 61076-3-124
Conductor connection method
Insulation displacement termination
Pole number
8
Manufacturer product description
MPP-CC-IDC-ix-8p-M-P-STR A-cod AWG22-24
certificate/approval
0
Combustibility class
V0
material of housing
Polybutylene terephthalate (PBT) / PA66
material of insulation
Polyamide (PA)
Max. line cross section, flexible
0.360 mm²
Min. line cross section, flexible
0.230 mm²
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models