??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
MPL Series - Full Cone Nozzles
Bill of material
1/8MPL0.21N@4
Manufacturer
BETE Fog Nozzle
Part No.
1/8MPL0.21N@4
Series Name
MPL
Connection Size
Rating
Nozzle Type
Whirl
Spray Pattern
Full Cone
Spray Angle
Connection Submethod
Material
Approximate Orifice Diameter
0.037 Inch
Approximate Free Passage
0.037 Inch
K-Factor
0.043
Exponent
0.43
A
0.70 Inch
B
0.44 Inch
Weight
0.30 oz
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models