??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_650_28 - Signal Transformer
Bill of material
MPI-650-28
Part Number
MPI-650-28
Description
International Multi-Purpose Transformer, 650VA Power, 28VCT Output Series, 14V Output Parallel
Power
650 VA
Output Series
28VCT
Output Parallel
14V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
14.83 lbs (6.73 kg)
Length
5.25 in. (133.4 mm)
Width
4.7 in. (119.4 mm)
Height
4.63 in. (117.6 mm)
Previews
3D
2D
Download CAD models