??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_400_48 - Signal Transformer
Bill of material
MPI-400-48
Part Number
MPI-400-48
Description
International Multi-Purpose Transformer, 400VA Power, 48VCT Output Series, 24V Output Parallel
Power
400 VA
Output Series
48VCT
Output Parallel
24V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
9.82 lbs (4.45 kg)
Length
4.12 in. (104.6 mm)
Width
5.04 in. (128 mm)
Height
3.86 in. (98 mm)
Previews
3D
2D
Download CAD models