??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_300_36 - Signal Transformer
Bill of material
MPI-300-36
Part Number
MPI-300-36
Description
International Multi-Purpose Transformer, 300VA Power, 36VCT Output Series, 18V Output Parallel
Power
300 VA
Output Series
36VCT
Output Parallel
18V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
7.8 lbs (3.54 kg)
Length
4.12 in. (104.6 mm)
Width
4.3 in. (109.2 mm)
Height
3.86 in. (98 mm)
Previews
3D
2D
Download CAD models